Band TNI mit Antirutscheffekt

Band TNI mit Antirutscheffekt
Indoor anti-slip tape that uses rubber tips so it doesn't hurt when stepped on with bare feet.
[Features]
· Excellent water resistance also allows it to be used in bathtubs.
· Paste on the grip of a tool or a plaything and use.
· Highly flexible and lies smoothly along tile joints as well.
· Antibacterial and antifungal treatment applied.
[Applications]
· For indoors (for areas used when barefoot).

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
TNI-25B
TNI-25BE
TNI-50W
TNI-100W
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
Color Width
(mm)
Color Details Trusco Code Mass
(g)
Amount Of Content

13.17 €

8 7 Arbeitstage Blaue Ausführung25Blue299-66421501 Roll

13.17 €

5 6 Arbeitstage Brauner Untergrund25Beige299-66511501 Roll

25.85 €

4 6 Arbeitstage Weiße Ausführung50White299-47122501 Roll

50.92 €

5 9 Arbeitstage Weiße Ausführung100White299-47554001 Roll

Loading...

  1. 1

Grundlegende Informationen

Product Type Klebeband Length(m) 5 Thickness(mm) 0.65
Adhesiveness 20N/25mm Tensile Strength 34N/25mm Features Uses a rubber tip so it doesn't hurt if stood on with bare feet.
Application For indoors (for areas used when barefoot) Specifications Cutting Requires Cutter Material/base NA
Adhesive Acrylic abrasive grain Synthetic Rubber Particles Amount Of Content 1 Roll

Technischer Support