Behälter Typ THC (Typ B)

Behälter Typ THC (Typ B)
Containers which can be stacked neatly when different sizes are combined.
[Features]
· Containers that can be stacked together according to the type.
· Enhanced product lineup of big and small sizes and can be stacked.
· Can be arranged and stored according to the size of contents.
* Note: This product only includes the main body. Lid is sold separately.
[Applications]
· Ideal for arranging and storing small items.
· For organizing offices and sheds.
  • Auf Lager

Teilenummer

Hier finden Sie die Teilenummern
zu dem gesuchten Artikel

Teilenummer
THC24B-TM
THC-02B-B
THC-02B-TM
THC-04B-B
THC-04B-TM
THC-13B-B
THC-13B-TM
THC-24B-B
Teilenummer
Standard-Stückpreis
MindestbestellmengeMengenrabatt
Reguläre
Versanddauer
?
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Detailed colors Trusco Code Mass
(g)
Amount Of Content

26.17 €

6 6 Arbeitstage 43529625024Klar375245244-390-730910801 pc.

5.91 €

12 9 Arbeitstage 209139901.7Blau16610686Blue374-79561701 pc.

4.98 €

12 6 Arbeitstage 209139901.7Klar16610686-374-78751701 pc.

8.65 €

12 6 Arbeitstage 2982071004.3Blau24616596Blue300-14663431 pc.

8.65 €

6 6 Arbeitstage 2982071004.3Klar24616596-374-78833431 pc.

18.11 €

6 6 Arbeitstage 43529614013.3Blau375245134Blue300-14827801 pc.

18.11 €

6 6 Arbeitstage 43529614013.3Klar375245134-374-79057801 pc.

31.11 €

6 6 Arbeitstage 43529625024Blau375245244Blue300-149110801 pc.

Loading...

  1. 1

Grundlegende Informationen

Product Type Aufbewahrungskiste Material (Main Body) Polypropylen (PP) Amount Of Content 1 pc.

Technischer Support